??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135877
HELP_VARIABLE
Order Number
9135877
Nominal Length
450
Hole Spacing Size C
283.5
Hole Spacing
256.000 mm
Min.Cabinet Depth
463
Extension Loss
86
K
294.000 mm
abc
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D